McGill CAMROL® Cylindrical Cam Follower - Stud Mount Roller - Hex Hole - Sealed - BCF 5/8 SB
Part #:2045712000
Catalog #:BCF 5/8 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1/4-28 | Roller Diameter (in): | 0.625 in |
| Stud Diameter (in): | 0.25 in | Hex Socket (in): | 0.125 in |
| Roller Width (in): | 0.4375 in | Stud Length (in): | 0.75 in |
| Minimum Thread Length (in): | 0.31 in | Weight (kg): | 0.02 kg |
Technical Specifications
| O.D. Configuration: | Cylindrical | Rolling Element: | Selflube Bushing |
| Series: | Inch CAMROL® | Hex/Slot: | Hex Hole |
| Sealing: | Sealed | Adjustment: | None |
| Material: | Bearing Steel, Black Oxide Finish | Stud Type: | Standard Stud |
| Tolerance Class: | P0 Equivalent | Roller Shape: | Cylindrical |
| Platform: | CAMROL® | Ability to Relubricate: | Yes |
| Clamping Torque (in-lbf): | 35 lbs |
General Specifications
| UPC: | 726166031459 | Weight: | 0.04 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.80.0080 |
| Country of Origin: | Mexico |

