McGill CAMROL® Cylindrical Cam Follower - Stud Mount Roller - Hex Hole - Sealed - BCFE 1 SB
Part #:2105312000
Catalog #:BCFE 1 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 7/16-20 | Roller Diameter (in): | 1 in |
| Eccentricity (in): | 0.03 in | Minimum Thread Length (in): | 0.5 in |
| Lubrication Fitting Size (in): | 0.1875 in | Stud Diameter (in): | 0.4375 in |
| Hex Socket (in): | 0.25 in | Stud Length (in): | 1 in |
| Roller Width (in): | 0.625 in | Bushing Length (in): | 0.5 in |
| Bushing Diameter (in): | 0.625 in | Lubrication Fitting Size (mm): | 0.1875 mm |
| Weight (kg): | 0.08 kg |
Technical Specifications
| Rolling Element: | Selflube Bushing | Adjustment: | Eccentric Bushing |
| Hex/Slot: | Hex Hole | Sealing: | Sealed |
| O.D. Configuration: | Cylindrical | Series: | Inch CAMROL® |
| Material: | Bearing Steel, Black Oxide Finish | Tolerance Class: | P0 Equivalent |
| Platform: | CAMROL® | Roller Shape: | Cylindrical |
| Stud Type: | Standard Stud with Eccentric Bushing | Ability to Relubricate: | Yes |
| Clamping Torque (in-lbf): | 250 lbs |
General Specifications
| UPC: | 726166033774 | Weight: | 0.18 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN |

