McGill CAMROL® Cylindrical Cam Follower - Stud Mount Roller - Hex Hole - Sealed - BCF 1 SB
Part #:2105712000
Catalog #:BCF 1 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 7/16-20 | Roller Diameter (in): | 1 in |
| Hex Socket (in): | 0.25 in | Minimum Thread Length (in): | 0.5 in |
| Oil Hole Diameter (in): | 0.094 in | Stud Diameter (in): | 0.4375 in |
| Roller Width (in): | 0.625 in | Stud Length (in): | 1 in |
| Oil Hole Center (in): | 0.25 in | Lubrication Fitting Size (in): | 0.1875 in |
| Lubrication Fitting Size (mm): | 0.1875 mm | Weight (kg): | 0.07 kg |
Technical Specifications
| Sealing: | Sealed | O.D. Configuration: | Cylindrical |
| Adjustment: | None | Rolling Element: | Selflube Bushing |
| Series: | Inch CAMROL® | Hex/Slot: | Hex Hole |
| Material: | Bearing Steel, Black Oxide Finish | Stud Type: | Standard Stud |
| Roller Shape: | Cylindrical | Tolerance Class: | P0 Equivalent |
| Platform: | CAMROL® | Lubrication Hole Location: | Stud side |
| Clamping Torque (in-lbf): | 250 lbs | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166033798 | Weight: | 0.16 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.80.0080 |
| Country of Origin: | Mexico |

