McGill CAMROL® Cylindrical Cam Follower - Stud Mount Roller - Hex Hole - Sealed - BCFE 1 1/8 SB
Part #:2115212000
Catalog #:BCFE 1 1/8 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 7/16-20 | Roller Diameter (in): | 1.125 in |
| Bushing Diameter (in): | 0.625 in | Stud Length (in): | 1 in |
| Eccentricity (in): | 0.03 in | Bushing Length (in): | 0.5 in |
| Hex Socket (in): | 0.25 in | Lubrication Fitting Size (in): | 0.1875 in |
| Stud Diameter (in): | 0.4375 in | Lubrication Fitting Size (mm): | 0.1875 mm |
| Minimum Thread Length (in): | 0.5 in | Roller Width (in): | 0.625 in |
| Weight (kg): | 0.09 kg |
Technical Specifications
| Adjustment: | Eccentric Bushing | Series: | Inch CAMROL® |
| Hex/Slot: | Hex Hole | O.D. Configuration: | Cylindrical |
| Sealing: | Sealed | Rolling Element: | Selflube Bushing |
| Material: | Bearing Steel, Black Oxide Finish | Stud Type: | Standard Stud with Eccentric Bushing |
| Platform: | CAMROL® | Tolerance Class: | P0 Equivalent |
| Roller Shape: | Cylindrical | Clamping Torque (in-lbf): | 250 lbs |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166034160 | Weight: | 0.20 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 2.18 IN |

