McGill CAMROL® Cylindrical Cam Follower - Stud Mount Roller - Hex Hole - Sealed - BCF 1 1/4 SB
Part #:2125712000
Catalog #:BCF 1 1/4 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1/2-20 | Roller Diameter (in): | 1.25 in |
| Roller Width (in): | 0.75 in | Oil Hole Center (in): | 0.313 in |
| Minimum Thread Length (in): | 0.63 in | Stud Length (in): | 1.25 in |
| Hex Socket (in): | 0.25 in | Oil Hole Diameter (in): | 0.094 in |
| Lubrication Fitting Size (mm): | 0.1875 mm | Stud Diameter (in): | 0.5 in |
| Lubrication Fitting Size (in): | 0.1875 in | Weight (kg): | 0.11 kg |
Technical Specifications
| Rolling Element: | Selflube Bushing | Sealing: | Sealed |
| Hex/Slot: | Hex Hole | Series: | Inch CAMROL® |
| O.D. Configuration: | Cylindrical | Adjustment: | None |
| Material: | Bearing Steel, Black Oxide Finish | Stud Type: | Standard Stud |
| Platform: | CAMROL® | Tolerance Class: | P0 Equivalent |
| Roller Shape: | Cylindrical | Ability to Relubricate: | Yes |
| Clamping Torque (in-lbf): | 350 lbs |
General Specifications
| UPC: | 726166034863 | Weight: | 0.25 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 2.18 IN | HTC: | 8482.80.0080 |
| Country of Origin: | Mexico |

