McGill CAMROL® Cylindrical Cam Follower - Stud Mount Roller - Hex Hole - Sealed - BCF 1 1/2 SB
Part #:2145712000
Catalog #:BCF 1 1/2 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 5/8-18 | Roller Diameter (in): | 1.5 in |
| Minimum Thread Length (in): | 0.75 in | Stud Length (in): | 1.5 in |
| Stud Diameter (in): | 0.625 in | Lubrication Fitting Size (mm): | 0.1875 mm |
| Lubrication Fitting Size (in): | 0.1875 in | Hex Socket (in): | 0.3125 in |
| Roller Width (in): | 0.875 in | Oil Hole Center (in): | 0.375 in |
| Oil Hole Diameter (in): | 0.094 in | Weight (kg): | 0.21 kg |
Technical Specifications
| Adjustment: | None | O.D. Configuration: | Cylindrical |
| Sealing: | Sealed | Hex/Slot: | Hex Hole |
| Series: | Inch CAMROL® | Rolling Element: | Selflube Bushing |
| Material: | Bearing Steel, Black Oxide Finish | Tolerance Class: | P0 Equivalent |
| Platform: | CAMROL® | Stud Type: | Standard Stud |
| Roller Shape: | Cylindrical | Clamping Torque (in-lbf): | 650 lbs |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166036034 | Weight: | 0.46 LB |
| Packaged Length: | 1.68 IN | Packaged Width: | 1.68 IN |
| Packaged Height: | 2.62 IN |

