McGill CAMROL® Cylindrical Cam Follower - Stud Mount Roller - Hex Hole - Sealed - BCF 1 5/8 SB
Part #:2155112000
Catalog #:BCF 1 5/8 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 5/8-18 | Roller Diameter (in): | 1.625 in |
| Hex Socket (in): | 0.3125 in | Oil Hole Center (in): | 0.375 in |
| Minimum Thread Length (in): | 0.75 in | Roller Width (in): | 0.875 in |
| Lubrication Fitting Size (mm): | 0.1875 mm | Stud Length (in): | 1.5 in |
| Lubrication Fitting Size (in): | 0.1875 in | Stud Diameter (in): | 0.625 in |
| Weight (kg): | 0.24 kg |
Technical Specifications
| Rolling Element: | Selflube Bushing | Series: | Inch CAMROL® |
| O.D. Configuration: | Cylindrical | Adjustment: | None |
| Sealing: | Sealed | Hex/Slot: | Hex Hole |
| Material: | Bearing Steel, Black Oxide Finish | Platform: | CAMROL® |
| Stud Type: | Standard Stud | Roller Shape: | Cylindrical |
| Tolerance Class: | P0 Equivalent | Lubrication Hole Location: | Stud side |
| Ability to Relubricate: | Yes | Clamping Torque (in-lbf): | 650 lbs |
General Specifications
| UPC: | 726166036355 | Weight: | 0.53 LB |
| Packaged Length: | 1.68 IN | Packaged Width: | 1.68 IN |
| Packaged Height: | 2.62 IN |

