McGill CAMROL® Cylindrical Cam Follower - Stud Mount Roller - Hex Hole - Sealed - BCF 1 3/4 SB
Part #:2165112000
Catalog #:BCF 1 3/4 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 3/4-16 | Roller Diameter (in): | 1.75 in |
| Oil Hole Diameter (in): | 0.094 in | Oil Hole Center (in): | 0.4375 in |
| Stud Diameter (in): | 0.75 in | Hex Socket (in): | 0.3125 in |
| Roller Width (in): | 1 in | Minimum Thread Length (in): | 0.88 in |
| Stud Length (in): | 1.75 in | Lubrication Fitting Size (in): | 0.1875 in |
| Lubrication Fitting Size (mm): | 0.1875 mm | Weight (kg): | 0.34 kg |
Technical Specifications
| Series: | Inch CAMROL® | Rolling Element: | Selflube Bushing |
| Adjustment: | None | Hex/Slot: | Hex Hole |
| O.D. Configuration: | Cylindrical | Sealing: | Sealed |
| Material: | Bearing Steel, Black Oxide Finish | Platform: | CAMROL® |
| Tolerance Class: | P0 Equivalent | Roller Shape: | Cylindrical |
| Stud Type: | Standard Stud | Lubrication Hole Location: | Stud side |
| Ability to Relubricate: | Yes | Clamping Torque (in-lbf): | 1,250 lbs |
General Specifications
| UPC: | 726166036836 | Weight: | 0.75 LB |
| Packaged Length: | 2.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 2.87 IN |

