McGill CAMROL® Cylindrical Cam Follower - Stud Mount Roller - Hex Hole - Sealed - BCFE 2 SB
Part #:2205212000
Catalog #:BCFE 2 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 7/8-14 | Roller Diameter (in): | 2 in |
| Stud Diameter (in): | 0.875 in | Bushing Diameter (in): | 1.187 in |
| Eccentricity (in): | 0.03 in | Minimum Thread Length (in): | 1 in |
| Stud Length (in): | 2 in | Lubrication Fitting Size (mm): | 0.1875 mm |
| Hex Socket (in): | 0.4375 in | Lubrication Fitting Size (in): | 0.1875 in |
| Roller Width (in): | 1.25 in | Weight (kg): | 0.61 kg |
Technical Specifications
| Series: | Inch CAMROL® | Rolling Element: | Selflube Bushing |
| Adjustment: | Eccentric Bushing | O.D. Configuration: | Cylindrical |
| Sealing: | Sealed | Hex/Slot: | Hex Hole |
| Material: | Bearing Steel, Black Oxide Finish | Stud Type: | Standard Stud with Eccentric Bushing |
| Roller Shape: | Cylindrical | Platform: | CAMROL® |
| Tolerance Class: | P0 Equivalent | Ability to Relubricate: | Yes |
| Clamping Torque (in-lbf): | 1,500 lbs |
General Specifications
| UPC: | 726166037802 | Weight: | 1.35 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 3.43 IN |

