McGill CAMROL® Cylindrical Cam Follower - Stud Mount Roller - Hex Hole - Sealed - BCF 2 1/4 SB
Part #:2225112000
Catalog #:BCF 2 1/4 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1-14 | Roller Diameter (in): | 2.25 in |
| Roller Width (in): | 1.25 in | Hex Socket (in): | 0.4375 in |
| Oil Hole Center (in): | 0.5 in | Stud Length (in): | 2 in |
| Minimum Thread Length (in): | 1 in | Lubrication Fitting Size (in): | 0.1875 in |
| Stud Diameter (in): | 0.875 in | Lubrication Fitting Size (mm): | 0.1875 mm |
| Weight (kg): | 0.68 kg |
Technical Specifications
| Sealing: | Sealed | Series: | Inch CAMROL® |
| Adjustment: | None | Rolling Element: | Selflube Bushing |
| O.D. Configuration: | Cylindrical | Hex/Slot: | Hex Hole |
| Material: | Bearing Steel, Black Oxide Finish | Tolerance Class: | P0 Equivalent |
| Roller Shape: | Cylindrical | Stud Type: | Standard Stud |
| Platform: | CAMROL® | Lubrication Hole Location: | Stud side |
| Clamping Torque (in-lbf): | 1,500 lbs | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166038168 | Weight: | 1.51 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 3.43 IN | HTC: | 8482.80.0080 |
| Country of Origin: | Mexico |

