McGill CAMROL® Cylindrical Cam Follower - Stud Mount Roller - Hex Hole - Sealed - BCFE 2 1/4 SB
Part #:2225212000
Catalog #:BCFE 2 1/4 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 7/8-14 | Roller Diameter (in): | 2.25 in |
| Eccentricity (in): | 0.03 in | Minimum Thread Length (in): | 1 in |
| Lubrication Fitting Size (in): | 0.1875 in | Hex Socket (in): | 0.4375 in |
| Roller Width (in): | 1.25 in | Stud Diameter (in): | 0.875 in |
| Lubrication Fitting Size (mm): | 0.1875 mm | Stud Length (in): | 2 in |
| Bushing Diameter (in): | 1.187 in | Weight (kg): | 0.79 kg |
Technical Specifications
| Hex/Slot: | Hex Hole | O.D. Configuration: | Cylindrical |
| Rolling Element: | Selflube Bushing | Series: | Inch CAMROL® |
| Adjustment: | Eccentric Bushing | Sealing: | Sealed |
| Material: | Bearing Steel, Black Oxide Finish | Tolerance Class: | P0 Equivalent |
| Stud Type: | Standard Stud with Eccentric Bushing | Platform: | CAMROL® |
| Roller Shape: | Cylindrical | Ability to Relubricate: | Yes |
| Clamping Torque (in-lbf): | 1,500 lbs |
General Specifications
| UPC: | 726166038175 | Weight: | 1.74 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 3.43 IN |

