McGill CAMROL® Cylindrical Cam Follower - Stud Mount Roller - Hex Hole - Sealed - BCF 2 3/4 SB
Part #:2265112000
Catalog #:BCF 2 3/4 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1-14 | Roller Diameter (in): | 2.75 in |
| Stud Diameter (in): | 1 in | Roller Width (in): | 1.5 in |
| Lubrication Fitting Size (mm): | 0.1875 mm | Hex Socket (in): | 0.5 in |
| Minimum Thread Length (in): | 1.13 in | Lubrication Fitting Size (in): | 0.1875 in |
| Stud Length (in): | 2.25 in | Weight (kg): | 1.3 kg |
Technical Specifications
| O.D. Configuration: | Cylindrical | Series: | Inch CAMROL® |
| Hex/Slot: | Hex Hole | Rolling Element: | Selflube Bushing |
| Adjustment: | None | Sealing: | Sealed |
| Material: | Bearing Steel, Black Oxide Finish | Tolerance Class: | P0 Equivalent |
| Stud Type: | Standard Stud | Roller Shape: | Cylindrical |
| Platform: | CAMROL® | Clamping Torque (in-lbf): | 2,250 lbs |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166039028 | Weight: | 2.87 LB |
| Packaged Length: | 2.81 IN | Packaged Width: | 2.81 IN |
| Packaged Height: | 3.93 IN |

