McGill CAMROL® Cylindrical Cam Follower - Stud Mount Roller - Hex Hole - Sealed - BCF 3 SB
Part #:2305712000
Catalog #:BCF 3 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1 1/4-12 | Roller Diameter (in): | 3 in |
| Lubrication Fitting Size (in): | 0.25 in | Oil Hole Center (in): | 0.625 in |
| Lubrication Fitting Size (mm): | 0.25 mm | Stud Diameter (in): | 1.25 in |
| Hex Socket (in): | 0.75 in | Stud Length (in): | 2.5 in |
| Roller Width (in): | 1.75 in | Minimum Thread Length (in): | 1.25 in |
| Weight (kg): | 1.7 kg |
Technical Specifications
| Series: | Inch CAMROL® | Rolling Element: | Selflube Bushing |
| Hex/Slot: | Hex Hole | Sealing: | Sealed |
| O.D. Configuration: | Cylindrical | Adjustment: | None |
| Material: | Bearing Steel, Black Oxide Finish | Roller Shape: | Cylindrical |
| Stud Type: | Standard Stud | Platform: | CAMROL® |
| Tolerance Class: | P0 Equivalent | Lubrication Hole Location: | Stud side |
| Clamping Torque (in-lbf): | 3,450 lbs | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166039509 | Weight: | 3.75 LB |
| Packaged Length: | 3.25 IN | Packaged Width: | 3.25 IN |
| Packaged Height: | 4.50 IN | HTC: | 8482.80.0080 |
| Country of Origin: | Mexico |

