McGill CAMROL® Cylindrical Cam Follower - Stud Mount Roller - Hex Hole - Sealed - BCF 3 1/4 SB
Part #:2325112000
Catalog #:BCF 3 1/4 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1 1/4-12 | Roller Diameter (in): | 3.25 in |
| Minimum Thread Length (in): | 1.25 in | Stud Diameter (in): | 1.25 in |
| Lubrication Fitting Size (in): | 0.25 in | Stud Length (in): | 2.5 in |
| Hex Socket (in): | 0.75 in | Lubrication Fitting Size (mm): | 0.25 mm |
| Oil Hole Center (in): | 0.625 in | Roller Width (in): | 1.75 in |
| Weight (kg): | 2.03 kg |
Technical Specifications
| Hex/Slot: | Hex Hole | O.D. Configuration: | Cylindrical |
| Rolling Element: | Selflube Bushing | Adjustment: | None |
| Series: | Inch CAMROL® | Sealing: | Sealed |
| Material: | Bearing Steel, Black Oxide Finish | Stud Type: | Standard Stud |
| Platform: | CAMROL® | Tolerance Class: | P0 Equivalent |
| Roller Shape: | Cylindrical | Lubrication Hole Location: | Stud side |
| Ability to Relubricate: | Yes | Clamping Torque (in-lbf): | 3,450 lbs |
General Specifications
| UPC: | 726166039783 | Weight: | 4.48 LB |
| Packaged Length: | 3.25 IN | Packaged Width: | 3.25 IN |
| Packaged Height: | 4.50 IN |

