McGill CAMROL® Cylindrical Cam Follower - Stud Mount Roller - Hex Hole - Sealed - BCF 3 1/2 SB
Part #:2345112000
Catalog #:BCF 3 1/2 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1 3/8-12 | Roller Diameter (in): | 3.5 in |
| Hex Socket (in): | 0.75 in | Roller Width (in): | 2 in |
| Stud Length (in): | 2.75 in | Lubrication Fitting Size (in): | 0.25 in |
| Lubrication Fitting Size (mm): | 0.25 mm | Minimum Thread Length (in): | 1.38 in |
| Stud Diameter (in): | 1.375 in | Weight (kg): | 2.86 kg |
Technical Specifications
| Series: | Inch CAMROL® | Hex/Slot: | Hex Hole |
| Sealing: | Sealed | Adjustment: | None |
| Rolling Element: | Selflube Bushing | O.D. Configuration: | Cylindrical |
| Material: | Bearing Steel, Black Oxide Finish | Stud Type: | Standard Stud |
| Roller Shape: | Cylindrical | Tolerance Class: | P0 Equivalent |
| Platform: | CAMROL® | Clamping Torque (in-lbf): | 4,200 lbs |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166040130 | Weight: | 6.30 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 3.50 IN |
| Packaged Height: | 5.06 IN | HTC: | 8482.80.0080 |
| Country of Origin: | Mexico |

