McGill CAMROL® Cylindrical Cam Follower - Stud Mount Roller - Hex Hole - Sealed - BCFE 3 1/2 SB
Part #:2345212000
Catalog #:BCFE 3 1/2 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1 3/8-12 | Roller Diameter (in): | 3.5 in |
| Minimum Thread Length (in): | 1.38 in | Lubrication Fitting Size (in): | 0.25 in |
| Eccentricity (in): | 0.06 in | Roller Width (in): | 2 in |
| Stud Diameter (in): | 1.375 in | Bushing Diameter (in): | 1.812 in |
| Hex Socket (in): | 0.75 in | Lubrication Fitting Size (mm): | 0.25 mm |
| Stud Length (in): | 2.75 in | Weight (kg): | 2.83 kg |
Technical Specifications
| Series: | Inch CAMROL® | Rolling Element: | Selflube Bushing |
| Adjustment: | Eccentric Bushing | Hex/Slot: | Hex Hole |
| Sealing: | Sealed | O.D. Configuration: | Cylindrical |
| Material: | Bearing Steel, Black Oxide Finish | Stud Type: | Standard Stud with Eccentric Bushing |
| Tolerance Class: | P0 Equivalent | Platform: | CAMROL® |
| Roller Shape: | Cylindrical | Ability to Relubricate: | Yes |
| Clamping Torque (in-lbf): | 4,200 lbs |
General Specifications
| UPC: | 726166040147 | Weight: | 6.25 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 3.50 IN |
| Packaged Height: | 5.06 IN |

