McGill CAMROL® Cylindrical Cam Follower - Stud Mount Roller - Hex Hole - Sealed - BCFE 4 SB
Part #:2405212000
Catalog #:BCFE 4 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1 1/2-12 | Roller Diameter (in): | 4 in |
| Lubrication Fitting Size (in): | 0.25 in | Minimum Thread Length (in): | 1.5 in |
| Hex Socket (in): | 0.75 in | Stud Length (in): | 3.5 in |
| Bushing Diameter (in): | 2 in | Eccentricity (in): | 0.06 in |
| Stud Diameter (in): | 1.5 in | Roller Width (in): | 2.25 in |
| Lubrication Fitting Size (mm): | 0.25 mm | Weight (kg): | 4.31 kg |
Technical Specifications
| O.D. Configuration: | Cylindrical | Sealing: | Sealed |
| Rolling Element: | Selflube Bushing | Hex/Slot: | Hex Hole |
| Adjustment: | Eccentric Bushing | Series: | Inch CAMROL® |
| Material: | Bearing Steel, Black Oxide Finish | Tolerance Class: | P0 Equivalent |
| Roller Shape: | Cylindrical | Platform: | CAMROL® |
| Stud Type: | Standard Stud with Eccentric Bushing | Lubrication Hole Location: | Stud side |
| Ability to Relubricate: | Yes | Clamping Torque (in-lbf): | 5,000 lbs |
General Specifications
| UPC: | 726166040512 | Weight: | 9.50 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 6.00 IN |

