McGill CAMROL® Cylindrical Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - BCF 3/4 S
Part #:2065710000
Catalog #:BCF 3/4 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 3/8-24 | Roller Diameter (in): | 0.75 in |
| Minimum Thread Length (in): | 0.38 in | Stud Diameter (in): | 0.375 in |
| Stud Length (in): | 0.875 in | Lubrication Fitting Size (in): | 0.1875 in |
| Oil Hole Diameter (in): | 0.094 in | Roller Width (in): | 0.5 in |
| Lubrication Fitting Size (mm): | 0.1875 mm | Oil Hole Center (in): | 0.25 in |
| Weight (kg): | 0.03 kg |
Technical Specifications
| Adjustment: | None | O.D. Configuration: | Cylindrical |
| Hex/Slot: | Screwdriver Slot | Sealing: | Sealed |
| Series: | Inch CAMROL® | Rolling Element: | Selflube Bushing |
| Material: | Bearing Steel, Black Oxide Finish | Stud Type: | Standard Stud |
| Roller Shape: | Cylindrical | Platform: | CAMROL® |
| Tolerance Class: | P0 Equivalent | Ability to Relubricate: | Yes |
| Clamping Torque (in-lbf): | 95 lbs |
General Specifications
| UPC: | 726166032456 | Weight: | 0.06 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.80.0080 |
| Country of Origin: | Mexico |

