McGill CAMROL® Cylindrical Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - BCF 1 S
Part #:2105710000
Catalog #:BCF 1 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 7/16-20 | Roller Diameter (in): | 1 in |
| Stud Diameter (in): | 0.4375 in | Lubrication Fitting Size (in): | 0.1875 in |
| Stud Length (in): | 1 in | Oil Hole Center (in): | 0.25 in |
| Roller Width (in): | 0.625 in | Minimum Thread Length (in): | 0.5 in |
| Lubrication Fitting Size (mm): | 0.1875 mm | Oil Hole Diameter (in): | 0.094 in |
| Weight (kg): | 0.06 kg |
Technical Specifications
| Hex/Slot: | Screwdriver Slot | O.D. Configuration: | Cylindrical |
| Rolling Element: | Selflube Bushing | Series: | Inch CAMROL® |
| Adjustment: | None | Sealing: | Sealed |
| Material: | Bearing Steel, Black Oxide Finish | Platform: | CAMROL® |
| Tolerance Class: | P0 Equivalent | Stud Type: | Standard Stud |
| Roller Shape: | Cylindrical | Ability to Relubricate: | Yes |
| Clamping Torque (in-lbf): | 250 lbs |
General Specifications
| UPC: | 726166033781 | Weight: | 0.14 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.80.0080 |
| Country of Origin: | Mexico |

