McGill CAMROL® Cylindrical Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - BCF 1 1/8 S
Part #:2115710000
Catalog #:BCF 1 1/8 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 7/16-20 | Roller Diameter (in): | 1.125 in |
| Oil Hole Diameter (in): | 0.094 in | Lubrication Fitting Size (mm): | 0.1875 mm |
| Oil Hole Center (in): | 0.375 in | Roller Width (in): | 0.625 in |
| Lubrication Fitting Size (in): | 0.1875 in | Minimum Thread Length (in): | 0.5 in |
| Stud Diameter (in): | 0.4375 in | Stud Length (in): | 1 in |
| Weight (kg): | 0.08 kg |
Technical Specifications
| Adjustment: | None | Series: | Inch CAMROL® |
| O.D. Configuration: | Cylindrical | Sealing: | Sealed |
| Hex/Slot: | Screwdriver Slot | Rolling Element: | Selflube Bushing |
| Material: | Bearing Steel, Black Oxide Finish | Platform: | CAMROL® |
| Stud Type: | Standard Stud | Tolerance Class: | P0 Equivalent |
| Roller Shape: | Cylindrical | Lubrication Hole Location: | Stud side |
| Ability to Relubricate: | Yes | Clamping Torque (in-lbf): | 250 lbs |
General Specifications
| UPC: | 726166034177 | Weight: | 0.18 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 2.18 IN |

