McGill CAMROL® Cylindrical Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - BCFE 1 1/2 S
Part #:2145210000
Catalog #:BCFE 1 1/2 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 5/8-18 | Roller Diameter (in): | 1.5 in |
| Lubrication Fitting Size (mm): | 0.1875 mm | Minimum Thread Length (in): | 0.75 in |
| Lubrication Fitting Size (in): | 0.1875 in | Bushing Diameter (in): | 0.875 in |
| Roller Width (in): | 0.875 in | Eccentricity (in): | 0.03 in |
| Stud Diameter (in): | 0.625 in | Bushing Length (in): | 0.75 in |
| Stud Length (in): | 1.5 in | Weight (kg): | 0.24 kg |
Technical Specifications
| Sealing: | Sealed | Series: | Inch CAMROL® |
| Hex/Slot: | Screwdriver Slot | O.D. Configuration: | Cylindrical |
| Adjustment: | Eccentric Bushing | Rolling Element: | Selflube Bushing |
| Material: | Bearing Steel, Black Oxide Finish | Stud Type: | Standard Stud with Eccentric Bushing |
| Roller Shape: | Cylindrical | Tolerance Class: | P0 Equivalent |
| Platform: | CAMROL® | Dynamic Load Rating (lb): | 2,520 lb |
| Lubrication Hole Location: | Stud side | Clamping Torque (in-lbf): | 650 lbs |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166036003 | Weight: | 0.53 LB |
| Packaged Length: | 1.68 IN | Packaged Width: | 1.68 IN |
| Packaged Height: | 2.62 IN |

