McGill CAMROL® Cylindrical Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - BCF 1 7/8 S
Part #:2175710000
Catalog #:BCF 1 7/8 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 3/4-16 | Roller Diameter (in): | 1.875 in |
| Roller Width (in): | 1 in | Stud Diameter (in): | 0.75 in |
| Stud Length (in): | 1.75 in | Lubrication Fitting Size (in): | 0.1875 in |
| Oil Hole Center (in): | 0.4375 in | Lubrication Fitting Size (mm): | 0.1875 mm |
| Minimum Thread Length (in): | 0.88 in | Weight (kg): | 0.42 kg |
Technical Specifications
| Hex/Slot: | Screwdriver Slot | Series: | Inch CAMROL® |
| O.D. Configuration: | Cylindrical | Sealing: | Sealed |
| Adjustment: | None | Rolling Element: | Selflube Bushing |
| Material: | Bearing Steel, Black Oxide Finish | Stud Type: | Standard Stud |
| Tolerance Class: | P0 Equivalent | Platform: | CAMROL® |
| Roller Shape: | Cylindrical | Lubrication Hole Location: | Stud side |
| Clamping Torque (in-lbf): | 1,250 lbs | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166037147 | Weight: | 0.92 LB |
| Packaged Length: | 2.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 2.87 IN |

