McGill CAMROL® Cylindrical Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - BCF 2 1/2 S
Part #:2245710000
Catalog #:BCF 2 1/2 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1-14 | Roller Diameter (in): | 2.5 in |
| Roller Width (in): | 1.5 in | Stud Length (in): | 2.25 in |
| Lubrication Fitting Size (in): | 0.1875 in | Minimum Thread Length (in): | 1.13 in |
| Lubrication Fitting Size (mm): | 0.1875 mm | Stud Diameter (in): | 1 in |
| Weight (kg): | 1.03 kg |
Technical Specifications
| O.D. Configuration: | Cylindrical | Rolling Element: | Selflube Bushing |
| Series: | Inch CAMROL® | Adjustment: | None |
| Sealing: | Sealed | Hex/Slot: | Screwdriver Slot |
| Material: | Bearing Steel, Black Oxide Finish | Roller Shape: | Cylindrical |
| Platform: | CAMROL® | Stud Type: | Standard Stud |
| Tolerance Class: | P0 Equivalent | Ability to Relubricate: | Yes |
| Clamping Torque (in-lbf): | 2,250 lbs |
General Specifications
| UPC: | 726166038731 | Weight: | 2.28 LB |
| Packaged Length: | 2.81 IN | Packaged Width: | 2.81 IN |
| Packaged Height: | 3.93 IN |

