McGill CAMROL® Cylindrical Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - BCF 3 S
Part #:2305110000
Catalog #:BCF 3 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1 1/4-12 | Roller Diameter (in): | 3 in |
| Minimum Thread Length (in): | 1.25 in | Oil Hole Center (in): | 0.625 in |
| Lubrication Fitting Size (mm): | 0.25 mm | Lubrication Fitting Size (in): | 0.25 in |
| Stud Length (in): | 2.5 in | Stud Diameter (in): | 1.25 in |
| Roller Width (in): | 1.75 in | Weight (kg): | 1.75 kg |
Technical Specifications
| O.D. Configuration: | Cylindrical | Series: | Inch CAMROL® |
| Sealing: | Sealed | Adjustment: | None |
| Hex/Slot: | Screwdriver Slot | Rolling Element: | Selflube Bushing |
| Material: | Bearing Steel, Black Oxide Finish | Platform: | CAMROL® |
| Roller Shape: | Cylindrical | Stud Type: | Standard Stud |
| Tolerance Class: | P0 Equivalent | Lubrication Hole Location: | Stud side |
| Ability to Relubricate: | Yes | Clamping Torque (in-lbf): | 3,450 lbs |
General Specifications
| UPC: | 726166039486 | Weight: | 3.85 LB |
| Packaged Length: | 3.25 IN | Packaged Width: | 3.25 IN |
| Packaged Height: | 4.50 IN |

