McGill CAMROL® Cylindrical Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - BCF 3 1/4 S
Part #:2325110000
Catalog #:BCF 3 1/4 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1 1/4-12 | Roller Diameter (in): | 3.25 in |
| Stud Diameter (in): | 1.25 in | Lubrication Fitting Size (mm): | 0.25 mm |
| Lubrication Fitting Size (in): | 0.25 in | Stud Length (in): | 2.5 in |
| Roller Width (in): | 1.75 in | Minimum Thread Length (in): | 1.25 in |
| Weight (kg): | 2.14 kg |
Technical Specifications
| Hex/Slot: | Screwdriver Slot | Series: | Inch CAMROL® |
| Sealing: | Sealed | Rolling Element: | Selflube Bushing |
| O.D. Configuration: | Cylindrical | Adjustment: | None |
| Material: | Bearing Steel, Black Oxide Finish | Platform: | CAMROL® |
| Roller Shape: | Cylindrical | Tolerance Class: | P0 Equivalent |
| Stud Type: | Standard Stud | Clamping Torque (in-lbf): | 3,450 lbs |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166039776 | Weight: | 4.72 LB |
| Packaged Length: | 3.25 IN | Packaged Width: | 3.25 IN |
| Packaged Height: | 4.50 IN |

