McGill CAMROL® Cylindrical Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - BCF 4 S
Part #:2405110000
Catalog #:BCF 4 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1 1/2-12 | Roller Diameter (in): | 4 in |
| Stud Length (in): | 3.5 in | Stud Diameter (in): | 1.5 in |
| Minimum Thread Length (in): | 1.5 in | Lubrication Fitting Size (mm): | 0.25 mm |
| Roller Width (in): | 2.25 in | Lubrication Fitting Size (in): | 0.25 in |
| Weight (kg): | 4.17 kg |
Technical Specifications
| Hex/Slot: | Screwdriver Slot | Adjustment: | None |
| Rolling Element: | Selflube Bushing | Sealing: | Sealed |
| Series: | Inch CAMROL® | O.D. Configuration: | Cylindrical |
| Material: | Bearing Steel, Black Oxide Finish | Platform: | CAMROL® |
| Tolerance Class: | P0 Equivalent | Roller Shape: | Cylindrical |
| Stud Type: | Standard Stud | Ability to Relubricate: | Yes |
| Clamping Torque (in-lbf): | 5,000 lbs |
General Specifications
| UPC: | 726166040505 | Weight: | 9.20 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 6.00 IN |

