McGill CAMROL® Cylindrical Cam Follower - Yoke Mount Roller - Sealed - BCYR 3/4 S
Part #:4065210000
Catalog #:BCYR 3/4 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Roller Diameter (in): | 0.75 in | Bore Diameter (in): | 0.25 in |
| Oil Hole Diameter (in): | 0.094 in | Minimum Boss Diameter (in): | 0.5 in |
| Overall Width (in): | 0.5625 in | Endplate Diameter (in): | 0.61 in |
| Roller Width (in): | 0.5 in | Weight (kg): | 0.02 kg |
Technical Specifications
| Rolling Element: | Selflube Bushing | Sealing: | Sealed |
| O.D. Configuration: | Cylindrical | Series: | Inch CAMROL® |
| Material: | Bearing Steel, Black Oxide Finish | Roller Shape: | Cylindrical |
| Platform: | CAMROL® | Tolerance Class: | P0 |
| Adjustment: | None | Enclosure: | 2 Seals |
| Ability to Relubricate: | No |
General Specifications
| UPC: | 726166056292 | Weight: | 0.05 LB |
| Packaged Length: | 1.00 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.80.0080 |
| Country of Origin: | Mexico |

