McGill CAMROL® Cylindrical Cam Follower - Yoke Mount Roller - Sealed - BCYR 1 S
Part #:4105210000
Catalog #:BCYR 1 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Roller Diameter (in): | 1 in | Bore Diameter (in): | 0.3125 in |
| Roller Width (in): | 0.625 in | Oil Hole Diameter (in): | 0.094 in |
| Endplate Diameter (in): | 0.78 in | Minimum Boss Diameter (in): | 0.641 in |
| Overall Width (in): | 0.6875 in | Weight (kg): | 0.05 kg |
Technical Specifications
| O.D. Configuration: | Cylindrical | Rolling Element: | Selflube Bushing |
| Series: | Inch CAMROL® | Sealing: | Sealed |
| Material: | Bearing Steel, Black Oxide Finish | Platform: | CAMROL® |
| Tolerance Class: | P0 | Roller Shape: | Cylindrical |
| Roller Material: | Chrome Steel | Lubrication Hole Location: | Inner Ring |
| Adjustment: | None | Enclosure: | 2 Seals |
| Operating Temperature Range (F): | -20 to 250 °F °F | Ability to Relubricate: | No |
General Specifications
| UPC: | 726166056612 | Weight: | 0.12 LB |
| Packaged Length: | 1.00 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.80.0080 |
| Country of Origin: | Mexico |

