McGill CAMROL® Cylindrical Cam Follower - Yoke Mount Roller - Sealed - BCYR 1 1/2 S
Part #:4145210000
Catalog #:BCYR 1 1/2 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 0.4375 in | Roller Diameter (in): | 1.5 in |
| Minimum Boss Diameter (in): | 0.891 in | Endplate Diameter (in): | 1.09 in |
| Oil Hole Diameter (in): | 0.094 in | Roller Width (in): | 0.875 in |
| Overall Width (in): | 0.9375 in | Weight (kg): | 0.15 kg |
Technical Specifications
| Series: | Inch CAMROL® | Sealing: | Sealed |
| Rolling Element: | Selflube Bushing | O.D. Configuration: | Cylindrical |
| Material: | Bearing Steel, Black Oxide Finish | Roller Shape: | Cylindrical |
| Tolerance Class: | P0 | Platform: | CAMROL® |
| Lubrication Hole Location: | Inner Ring | Roller Material: | Chrome Steel |
| Adjustment: | None | Enclosure: | 2 Seals |
| Ability to Relubricate: | No | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166057091 | Weight: | 0.32 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN |

