McGill CAMROL® Cylindrical Cam Follower - Yoke Mount Roller - Sealed - BCYR 1 3/4 S
Part #:4165210000
Catalog #:BCYR 1 3/4 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 0.5 in | Roller Diameter (in): | 1.75 in |
| Roller Width (in): | 1 in | Overall Width (in): | 1.0625 in |
| Oil Hole Diameter (in): | 0.094 in | Endplate Diameter (in): | 1.25 in |
| Minimum Boss Diameter (in): | 1.047 in | Weight (kg): | 0.24 kg |
Technical Specifications
| Sealing: | Sealed | O.D. Configuration: | Cylindrical |
| Series: | Inch CAMROL® | Rolling Element: | Selflube Bushing |
| Material: | Bearing Steel, Black Oxide Finish | Tolerance Class: | P0 |
| Platform: | CAMROL® | Roller Shape: | Cylindrical |
| Adjustment: | None | Enclosure: | 2 Seals |
| Ability to Relubricate: | No |
General Specifications
| UPC: | 726166057381 | Weight: | 0.52 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.31 IN | HTC: | 8482.80.0080 |
| Country of Origin: | Mexico |

