McGill CAMROL® Cylindrical Cam Follower - Yoke Mount Roller - Sealed - BCYR 1 7/8 S
Part #:4175110000
Catalog #:BCYR 1 7/8 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Roller Diameter (in): | 1.875 in | Bore Diameter (in): | 0.5 in |
| Roller Width (in): | 1 in | Oil Hole Diameter (in): | 0.094 in |
| Endplate Diameter (in): | 1.25 in | Minimum Boss Diameter (in): | 1.047 in |
| Overall Width (in): | 1.0625 in | Weight (kg): | 0.35 kg |
Technical Specifications
| Rolling Element: | Selflube Bushing | O.D. Configuration: | Cylindrical |
| Sealing: | Sealed | Series: | Inch CAMROL® |
| Material: | Bearing Steel, Black Oxide Finish | Tolerance Class: | P0 |
| Platform: | CAMROL® | Roller Shape: | Cylindrical |
| Adjustment: | None | Enclosure: | 2 Seals |
| Ability to Relubricate: | No |
General Specifications
| UPC: | 726166057480 | Weight: | 0.77 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.31 IN |

