McGill CAMROL® Cylindrical Cam Follower - Yoke Mount Roller - Sealed - BCYR 2 S
Part #:4205210000
Catalog #:BCYR 2 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 0.625 in | Roller Diameter (in): | 2 in |
| Minimum Boss Diameter (in): | 1.203 in | Overall Width (in): | 1.3125 in |
| Oil Hole Diameter (in): | 0.094 in | Endplate Diameter (in): | 1.41 in |
| Roller Width (in): | 1.25 in | Weight (kg): | 0.39 kg |
Technical Specifications
| Sealing: | Sealed | Series: | Inch CAMROL® |
| Rolling Element: | Selflube Bushing | O.D. Configuration: | Cylindrical |
| Material: | Bearing Steel, Black Oxide Finish | Roller Shape: | Cylindrical |
| Platform: | CAMROL® | Tolerance Class: | P0 |
| Adjustment: | None | Enclosure: | 2 Seals |
| Ability to Relubricate: | No |
General Specifications
| UPC: | 726166057619 | Weight: | 0.86 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.31 IN | HTC: | 8482.80.0080 |
| Country of Origin: | Mexico |

