McGill CAMROL® Cylindrical Cam Follower - Yoke Mount Roller - Sealed - BCYR 2 1/4 S
Part #:4225110000
Catalog #:BCYR 2 1/4 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Roller Diameter (in): | 2.25 in | Bore Diameter (in): | 0.625 in |
| Overall Width (in): | 1.3125 in | Minimum Boss Diameter (in): | 1.203 in |
| Endplate Diameter (in): | 1.41 in | Oil Hole Diameter (in): | 0.094 in |
| Roller Width (in): | 1.25 in | Weight (kg): | 0.51 kg |
Technical Specifications
| Rolling Element: | Selflube Bushing | O.D. Configuration: | Cylindrical |
| Sealing: | Sealed | Series: | Inch CAMROL® |
| Material: | Bearing Steel, Black Oxide Finish | Tolerance Class: | P0 |
| Platform: | CAMROL® | Roller Shape: | Cylindrical |
| Adjustment: | None | Enclosure: | 2 Seals |
| Ability to Relubricate: | No |
General Specifications
| UPC: | 726166057701 | Weight: | 1.12 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.31 IN |

