McGill CAMROL® Cylindrical Cam Follower - Yoke Mount Roller - Sealed - BCYR 2 1/2 S
Part #:4245110000
Catalog #:BCYR 2 1/2 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Roller Diameter (in): | 2.5 in | Bore Diameter (in): | 0.75 in |
| Roller Width (in): | 1.5 in | Endplate Diameter (in): | 1.69 in |
| Minimum Boss Diameter (in): | 1.313 in | Overall Width (in): | 1.5625 in |
| Oil Hole Diameter (in): | 0.094 in | Weight (kg): | 0.76 kg |
Technical Specifications
| Sealing: | Sealed | Series: | Inch CAMROL® |
| O.D. Configuration: | Cylindrical | Rolling Element: | Selflube Bushing |
| Material: | Bearing Steel, Black Oxide Finish | Platform: | CAMROL® |
| Roller Shape: | Cylindrical | Tolerance Class: | P0 |
| Adjustment: | None | Enclosure: | 2 Seals |
| Ability to Relubricate: | No |
General Specifications
| UPC: | 726166057848 | Weight: | 1.68 LB |
| Packaged Length: | 2.87 IN | Packaged Width: | 1.81 IN |
| Packaged Height: | 2.87 IN | HTC: | 8482.80.0080 |
| Country of Origin: | Mexico |

