McGill CAMROL® Cylindrical Cam Follower - Yoke Mount Roller - Sealed - BCYR 3 S
Part #:4305210000
Catalog #:BCYR 3 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 1 in | Roller Diameter (in): | 3 in |
| Endplate Diameter (in): | 2.13 in | Oil Hole Diameter (in): | 0.125 in |
| Minimum Boss Diameter (in): | 1.75 in | Roller Width (in): | 1.75 in |
| Overall Width (in): | 1.8125 in | Weight (kg): | 1.23 kg |
Technical Specifications
| Series: | Inch CAMROL® | Sealing: | Sealed |
| O.D. Configuration: | Cylindrical | Rolling Element: | Selflube Bushing |
| Material: | Bearing Steel, Black Oxide Finish | Tolerance Class: | P0 |
| Roller Shape: | Cylindrical | Platform: | CAMROL® |
| Adjustment: | None | Enclosure: | 2 Seals |
| Ability to Relubricate: | No |
General Specifications
| UPC: | 726166058067 | Weight: | 2.71 LB |
| Packaged Length: | 3.31 IN | Packaged Width: | 1.81 IN |
| Packaged Height: | 3.31 IN |

