McGill CAMROL® Cylindrical Cam Follower - Yoke Mount Roller - Sealed - BCYR 3 1/4 S
Part #:4325110000
Catalog #:BCYR 3 1/4 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Roller Diameter (in): | 3.25 in | Bore Diameter (in): | 1 in |
| Minimum Boss Diameter (in): | 1.75 in | Oil Hole Diameter (in): | 0.125 in |
| Overall Width (in): | 1.8125 in | Endplate Diameter (in): | 2.13 in |
| Roller Width (in): | 1.75 in | Weight (kg): | 1.6 kg |
Technical Specifications
| Sealing: | Sealed | Rolling Element: | Selflube Bushing |
| O.D. Configuration: | Cylindrical | Series: | Inch CAMROL® |
| Material: | Bearing Steel, Black Oxide Finish | Roller Shape: | Cylindrical |
| Tolerance Class: | P0 | Platform: | CAMROL® |
| Adjustment: | None | Enclosure: | 2 Seals |
| Ability to Relubricate: | No |
General Specifications
| UPC: | 726166058128 | Weight: | 3.53 LB |
| Packaged Length: | 3.62 IN | Packaged Width: | 2.12 IN |
| Packaged Height: | 3.62 IN |

