McGill CAMROL® Cylindrical Cam Follower - Yoke Mount Roller - Sealed - BCYR 3 1/2 S
Part #:4345110000
Catalog #:BCYR 3 1/2 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Roller Diameter (in): | 3.5 in | Bore Diameter (in): | 1.125 in |
| Oil Hole Diameter (in): | 0.125 in | Roller Width (in): | 2 in |
| Minimum Boss Diameter (in): | 1.922 in | Overall Width (in): | 2.0625 in |
| Endplate Diameter (in): | 2.44 in | Weight (kg): | 2.15 kg |
Technical Specifications
| O.D. Configuration: | Cylindrical | Sealing: | Sealed |
| Rolling Element: | Selflube Bushing | Series: | Inch CAMROL® |
| Material: | Bearing Steel, Black Oxide Finish | Platform: | CAMROL® |
| Roller Shape: | Cylindrical | Tolerance Class: | P0 |
| Roller Material: | Chrome Steel | Lubrication Hole Location: | Inner Ring |
| Adjustment: | None | Enclosure: | 2 Seals |
| Operating Temperature Range (F): | -20 to 250 °F °F | Ability to Relubricate: | No |
General Specifications
| UPC: | 726166058180 | Weight: | 4.73 LB |
| Packaged Length: | 3.62 IN | Packaged Width: | 2.12 IN |
| Packaged Height: | 3.62 IN | HTC: | 8482.80.0080 |
| Country of Origin: | Mexico |

