McGill CAMROL® Cylindrical Heavy Duty Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - Shielded - MCFD 35 X
Part #:1635330100
Catalog #:MCFD 35 X
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M16x1.5 | Roller Diameter (mm): | 35 mm |
| Oil Hole Center (mm): | 8 mm | Stud Diameter (mm): | 16 mm |
| Minimum Thread Length (in): | 17 in | Stud Length (mm): | 32.5 mm |
| Roller Width (mm): | 18 mm | Oil Hole Diameter (mm): | 3 mm |
| Overall Length (mm): | 52 mm | Reamed Hole (mm): | 6 mm |
| Lubrication Fitting Size (mm): | 6 mm | Weight (kg): | 0.22 kg |
Technical Specifications
| Limiting Speed: | 6,500 | Adjustment: | None |
| Hex/Slot: | Screwdriver Slot | Rolling Element: | Cylindrical Roller |
| Dynamic Track Roller Load Rating (N): | 16,000 N | O.D. Configuration: | Cylindrical |
| Sealing: | Shielded | Series: | Heavy Duty Metric CAMROL® |
| Dynamic Radial Rating: | 3,597 | Material: | Bearing Steel, Black Oxide Finish |
| Platform: | CAMROL® | Static Load Rating: | 18,000 |
| Stud Type: | Standard Stud | Roller Shape: | Cylindrical |
| Static Track Roller Load Rating: | 18,000 | Tolerance Class: | P0 Equivalent |
| Clamping Torque (Nm): | 57 N·m | Ability to Relubricate: | Yes |
| Dynamic Load Rating (N): | 23,000 N |
General Specifications
| UPC: | 726166020750 | Weight: | 0.48 LB |
| Packaged Length: | 1.80 IN | Packaged Width: | 1.70 IN |
| Packaged Height: | 2.50 IN | Country of Origin: | China |

