McGill CAMROL® Cylindrical Heavy Duty Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - Shielded - MCFD 40 X
Part #:1640330100
Catalog #:MCFD 40 X
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M18x1.5 | Roller Diameter (mm): | 40 mm |
| Reamed Hole (mm): | 6 mm | Stud Length (mm): | 36.5 mm |
| Oil Hole Center (mm): | 8 mm | Oil Hole Diameter (mm): | 3 mm |
| Roller Width (mm): | 20 mm | Minimum Thread Length (in): | 19 in |
| Lubrication Fitting Size (mm): | 6 mm | Stud Diameter (mm): | 18 mm |
| Overall Length (mm): | 58 mm | Weight (kg): | 0.3 kg |
Technical Specifications
| Dynamic Track Roller Load Rating (N): | 18,000 N | O.D. Configuration: | Cylindrical |
| Dynamic Radial Rating: | 4,047 | Hex/Slot: | Screwdriver Slot |
| Series: | Heavy Duty Metric CAMROL® | Limiting Speed: | 5,500 |
| Adjustment: | None | Sealing: | Shielded |
| Rolling Element: | Cylindrical Roller | Material: | Bearing Steel, Black Oxide Finish |
| Static Track Roller Load Rating: | 22,000 | Dynamic Load Rating (lb): | 5,500 lb |
| Platform: | CAMROL® | Stud Type: | Standard Stud |
| Roller Shape: | Cylindrical | Static Load Rating: | 22,000 |
| Tolerance Class: | P0 Equivalent | Lubrication Hole Location: | Stud side |
| Ability to Relubricate: | Yes | Dynamic Load Rating (N): | 25,000 N |
| Clamping Torque (Nm): | 85 N·m |
General Specifications
| UPC: | 726166022068 | Weight: | 0.66 LB |
| Packaged Length: | 2.48 IN | Packaged Width: | 1.73 IN |
| Packaged Height: | 1.73 IN | Country of Origin: | China |

