McGill CAMROL® Cylindrical Heavy Duty Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - Shielded - MCFD 47 X
Part #:1647330100
Catalog #:MCFD 47 X
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M20x1.5 | Roller Diameter (mm): | 47 mm |
| Minimum Thread Length (in): | 21 in | Stud Diameter (mm): | 20 mm |
| Overall Length (mm): | 66 mm | Lubrication Fitting Size (mm): | 8 mm |
| Oil Hole Center (mm): | 9 mm | Stud Length (mm): | 40.5 mm |
| Roller Width (mm): | 24 mm | Reamed Hole (mm): | 8 mm |
| Oil Hole Diameter (mm): | 4 mm | Weight (kg): | 0.48 kg |
Technical Specifications
| Dynamic Radial Rating: | 6,070 | Sealing: | Shielded |
| Dynamic Track Roller Load Rating (N): | 27,000 N | Hex/Slot: | Screwdriver Slot |
| O.D. Configuration: | Cylindrical | Series: | Heavy Duty Metric CAMROL® |
| Adjustment: | None | Limiting Speed: | 4,200 |
| Rolling Element: | Cylindrical Roller | Material: | Bearing Steel, Black Oxide Finish |
| Static Track Roller Load Rating: | 32,000 | Stud Type: | Standard Stud |
| Static Load Rating: | 32,000 | Roller Shape: | Cylindrical |
| Tolerance Class: | P0 Equivalent | Platform: | CAMROL® |
| Dynamic Load Rating (N): | 38,000 N | Clamping Torque (Nm): | 118 N·m |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166023300 | Weight: | 1.06 LB |
| Packaged Length: | 2.76 IN | Packaged Width: | 2.21 IN |
| Packaged Height: | 2.21 IN | Country of Origin: | China |

