McGill CAMROL® Cylindrical Heavy Duty Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - Shielded - MCFD 62 X
Part #:1662330100
Catalog #:MCFD 62 X
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M24x1.5 | Roller Diameter (mm): | 62 mm |
| Lubrication Fitting Size (mm): | 8 mm | Stud Length (mm): | 49.5 mm |
| Stud Diameter (mm): | 24 mm | Minimum Thread Length (in): | 25 in |
| Oil Hole Center (mm): | 11 mm | Roller Width (mm): | 29 mm |
| Oil Hole Diameter (mm): | 4 mm | Reamed Hole (mm): | 8 mm |
| Overall Length (mm): | 80 mm | Weight (kg): | 0.92 kg |
Technical Specifications
| Series: | Heavy Duty Metric CAMROL® | Hex/Slot: | Screwdriver Slot |
| Limiting Speed: | 2,600 | Dynamic Track Roller Load Rating (N): | 41,000 N |
| Dynamic Radial Rating: | 9,218 | O.D. Configuration: | Cylindrical |
| Sealing: | Shielded | Rolling Element: | Cylindrical Roller |
| Adjustment: | None | Material: | Bearing Steel, Black Oxide Finish |
| Tolerance Class: | P0 Equivalent | Stud Type: | Standard Stud |
| Static Track Roller Load Rating: | 48,000 | Platform: | CAMROL® |
| Roller Shape: | Cylindrical | Static Load Rating: | 48,000 |
| Dynamic Load Rating (N): | 58,000 N | Ability to Relubricate: | Yes |
| Clamping Torque (Nm): | 216 N·m |
General Specifications
| UPC: | 726166025861 | Weight: | 2.02 LB |
| Packaged Length: | 2.80 IN | Packaged Width: | 2.70 IN |
| Packaged Height: | 3.30 IN | Country of Origin: | China |

