McGill CAMROL® Cylindrical Heavy Duty Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - Shielded - MCFD 80 X
Part #:1680330100
Catalog #:MCFD 80 X
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M30x1.5 | Roller Diameter (mm): | 80 mm |
| Stud Length (mm): | 63 mm | Reamed Hole (mm): | 8 mm |
| Stud Diameter (mm): | 30 mm | Minimum Thread Length (in): | 32 in |
| Oil Hole Diameter (mm): | 4 mm | Roller Width (mm): | 35 mm |
| Lubrication Fitting Size (mm): | 8 mm | Overall Length (mm): | 100 mm |
| Oil Hole Center (mm): | 15 mm | Weight (kg): | 1.84 kg |
Technical Specifications
| O.D. Configuration: | Cylindrical | Dynamic Track Roller Load Rating (N): | 67,000 N |
| Rolling Element: | Cylindrical Roller | Hex/Slot: | Screwdriver Slot |
| Sealing: | Shielded | Series: | Heavy Duty Metric CAMROL® |
| Adjustment: | None | Limiting Speed: | 1,800 |
| Dynamic Radial Rating: | 15,063 | Material: | Bearing Steel, Black Oxide Finish |
| Tolerance Class: | P0 Equivalent | Stud Type: | Standard Stud |
| Static Load Rating: | 91,000 | Platform: | CAMROL® |
| Static Track Roller Load Rating: | 91,000 | Roller Shape: | Cylindrical |
| Ability to Relubricate: | Yes | Dynamic Load Rating (N): | 94,000 N |
| Clamping Torque (Nm): | 441 N·m |
General Specifications
| UPC: | 726166027896 | Weight: | 4.05 LB |
| Packaged Length: | 4.41 IN | Packaged Width: | 3.27 IN |
| Packaged Height: | 3.27 IN | Country of Origin: | China |

