McGill CAMROL® Cylindrical Heavy Duty Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - Shielded - MCFD 90 X
Part #:1690330100
Catalog #:MCFD 90 X
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M30x1.5 | Roller Diameter (mm): | 90 mm |
| Overall Length (mm): | 100 mm | Stud Diameter (mm): | 30 mm |
| Lubrication Fitting Size (mm): | 8 mm | Roller Width (mm): | 35 mm |
| Oil Hole Diameter (mm): | 4 mm | Minimum Thread Length (in): | 32 in |
| Oil Hole Center (mm): | 15 mm | Reamed Hole (mm): | 8 mm |
| Stud Length (mm): | 63 mm | Weight (kg): | 2.42 kg |
Technical Specifications
| Series: | Heavy Duty Metric CAMROL® | Adjustment: | None |
| Rolling Element: | Cylindrical Roller | Sealing: | Shielded |
| Dynamic Radial Rating: | 10,495 | Hex/Slot: | Screwdriver Slot |
| Limiting Speed: | 1,800 | Dynamic Track Roller Load Rating (N): | 67,000 N |
| O.D. Configuration: | Cylindrical | Material: | Bearing Steel, Black Oxide Finish |
| Roller Shape: | Cylindrical | Static Track Roller Load Rating: | 101,000 |
| Static Load Rating: | 101,000 | Stud Type: | Standard Stud |
| Platform: | CAMROL® | Tolerance Class: | P0 Equivalent |
| Clamping Torque (Nm): | 441 N·m | Ability to Relubricate: | Yes |
| Dynamic Load Rating (N): | 94,000 N |
General Specifications
| UPC: | 726166029364 | Weight: | 5.33 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 3.60 IN |
| Packaged Height: | 4.80 IN | Country of Origin: | China |

