McGill CAMROL® Cylindrical Heavy Duty Metric Cam Follower - Yoke Mount Roller - Shielded - MCYRD 15 X
Part #:3615070100
Catalog #:MCYRD 15 X
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Roller Diameter (mm): | 35 mm | Bore Diameter (mm): | 15 mm |
| Roller Width (mm): | 18 mm | Minimum Boss Diameter (mm): | 20 mm |
| Overall Width (mm): | 19 mm | Weight (kg): | 0.1 kg |
Technical Specifications
| Sealing: | Shielded | Rolling Element: | Cylindrical Roller |
| O.D. Configuration: | Cylindrical | Series: | Heavy Duty Metric CAMROL® |
| Limiting Speed: | 6,500 | Dynamic Track Roller Load Rating (N): | 16,000 N |
| Material: | Bearing Steel, Black Oxide Finish | Tolerance Class: | P0 |
| Roller Shape: | Cylindrical | Static Track Roller Load Rating: | 18,000 |
| Platform: | CAMROL® | Static Load Rating: | 18,000 |
| Adjustment: | None | Enclosure: | 2 Shields |
| Ability to Relubricate: | Yes | Dynamic Load Rating (N): | 23,000 N |
General Specifications
| UPC: | 726166053147 | Weight: | 0.23 LB |
| Packaged Length: | 1.90 IN | Packaged Width: | 1.60 IN |
| Packaged Height: | 1.10 IN | Country of Origin: | China |

