McGill CAMROL® Cylindrical Heavy Duty Metric Cam Follower - Yoke Mount Roller - Shielded - MCYRD 17 X
Part #:3617070100
Catalog #:MCYRD 17 X
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Roller Diameter (mm): | 40 mm | Bore Diameter (mm): | 17 mm |
| Roller Width (mm): | 20 mm | Overall Width (mm): | 21 mm |
| Minimum Boss Diameter (mm): | 22 mm | Weight (kg): | 0.15 kg |
Technical Specifications
| O.D. Configuration: | Cylindrical | Rolling Element: | Cylindrical Roller |
| Sealing: | Shielded | Dynamic Track Roller Load Rating (N): | 18,000 N |
| Limiting Speed: | 5,500 | Series: | Heavy Duty Metric CAMROL® |
| Material: | Bearing Steel, Black Oxide Finish | Static Track Roller Load Rating: | 22,000 |
| Roller Shape: | Cylindrical | Platform: | CAMROL® |
| Static Load Rating: | 22,000 | Tolerance Class: | P0 |
| Adjustment: | None | Enclosure: | 2 Shields |
| Dynamic Load Rating (N): | 25,000 N | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166053505 | Weight: | 0.34 LB |
| Packaged Length: | 1.90 IN | Packaged Width: | 1.80 IN |
| Packaged Height: | 1.10 IN | Country of Origin: | China |

