McGill CAMROL® Cylindrical Heavy Duty Metric Cam Follower - Yoke Mount Roller - Shielded - MCYRD 20 X
Part #:3620070100
Catalog #:MCYRD 20 X
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (mm): | 20 mm | Roller Diameter (mm): | 47 mm |
| Roller Width (mm): | 24 mm | Overall Width (mm): | 25 mm |
| Minimum Boss Diameter (mm): | 27 mm | Weight (kg): | 0.24 kg |
Technical Specifications
| Sealing: | Shielded | O.D. Configuration: | Cylindrical |
| Dynamic Track Roller Load Rating (N): | 27,000 N | Series: | Heavy Duty Metric CAMROL® |
| Rolling Element: | Cylindrical Roller | Limiting Speed: | 4,200 |
| Material: | Bearing Steel, Black Oxide Finish | Tolerance Class: | P0 |
| Static Track Roller Load Rating: | 32,000 | Roller Shape: | Cylindrical |
| Static Load Rating: | 32,000 | Platform: | CAMROL® |
| Adjustment: | None | Enclosure: | 2 Shields |
| Ability to Relubricate: | Yes | Dynamic Load Rating (N): | 38,000 N |
General Specifications
| UPC: | 726166053864 | Weight: | 0.54 LB |
| Packaged Length: | 2.56 IN | Packaged Width: | 2.56 IN |
| Packaged Height: | 1.58 IN | Country of Origin: | China |

