McGill CAMROL® Cylindrical Heavy Duty Metric Cam Follower - Yoke Mount Roller - Shielded - MCYRD 25 X
Part #:3625070100
Catalog #:MCYRD 25 X
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Roller Diameter (mm): | 52 mm | Bore Diameter (mm): | 25 mm |
| Minimum Boss Diameter (mm): | 31 mm | Roller Width (mm): | 24 mm |
| Overall Width (mm): | 25 mm | Weight (kg): | 0.29 kg |
Technical Specifications
| Dynamic Track Roller Load Rating (N): | 30,000 N | Rolling Element: | Cylindrical Roller |
| O.D. Configuration: | Cylindrical | Series: | Heavy Duty Metric CAMROL® |
| Sealing: | Shielded | Limiting Speed: | 3,400 |
| Material: | Bearing Steel, Black Oxide Finish | Static Track Roller Load Rating: | 35,000 |
| Tolerance Class: | P0 | Platform: | CAMROL® |
| Roller Shape: | Cylindrical | Static Load Rating: | 35,000 |
| Adjustment: | None | Enclosure: | 2 Shields |
| Dynamic Load Rating (N): | 42,000 N | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166054229 | Weight: | 0.65 LB |
| Packaged Length: | 2.60 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 1.60 IN | Country of Origin: | China |

