McGill CAMROL® Cylindrical Heavy Duty Metric Cam Follower - Yoke Mount Roller - Shielded - MCYRD 35 X
Part #:3635070100
Catalog #:MCYRD 35 X
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (mm): | 35 mm | Roller Diameter (mm): | 72 mm |
| Minimum Boss Diameter (mm): | 44 mm | Overall Width (mm): | 29 mm |
| Roller Width (mm): | 28 mm | Weight (kg): | 0.63 kg |
Technical Specifications
| Dynamic Track Roller Load Rating (N): | 46,000 N | Rolling Element: | Cylindrical Roller |
| Series: | Heavy Duty Metric CAMROL® | O.D. Configuration: | Cylindrical |
| Sealing: | Shielded | Limiting Speed: | 2,100 |
| Material: | Bearing Steel, Black Oxide Finish | Platform: | CAMROL® |
| Roller Shape: | Cylindrical | Tolerance Class: | P0 |
| Static Load Rating: | 57,000 | Static Track Roller Load Rating: | 57,000 |
| Adjustment: | None | Enclosure: | 2 Shields |
| Dynamic Load Rating (N): | 64,000 N | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166054946 | Weight: | 1.39 LB |
| Packaged Length: | 2.99 IN | Packaged Width: | 2.99 IN |
| Packaged Height: | 1.77 IN | Country of Origin: | China |

