McGill CAMROL® Cylindrical Heavy Duty Metric Cam Follower - Yoke Mount Roller - Shielded - MCYRD 40 X
Part #:3640070100
Catalog #:MCYRD 40 X
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Roller Diameter (mm): | 80 mm | Bore Diameter (mm): | 40 mm |
| Overall Width (mm): | 32 mm | Roller Width (mm): | 30 mm |
| Minimum Boss Diameter (mm): | 51 mm | Weight (kg): | 1.02 kg |
Technical Specifications
| Sealing: | Shielded | O.D. Configuration: | Cylindrical |
| Rolling Element: | Cylindrical Roller | Dynamic Track Roller Load Rating (N): | 64,000 N |
| Series: | Heavy Duty Metric CAMROL® | Limiting Speed: | 1,600 |
| Material: | Bearing Steel, Black Oxide Finish | Tolerance Class: | P0 |
| Static Track Roller Load Rating: | 71,000 | Platform: | CAMROL® |
| Static Load Rating: | 71,000 | Roller Shape: | Cylindrical |
| Adjustment: | None | Enclosure: | 2 Shields |
| Dynamic Load Rating (N): | 89,000 N | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166055301 | Weight: | 2.25 LB |
| Packaged Length: | 3.80 IN | Packaged Width: | 3.80 IN |
| Packaged Height: | 1.70 IN | Country of Origin: | China |

