McGill CAMROL® Cylindrical Heavy Duty Metric Cam Follower - Yoke Mount Roller - Shielded - MCYRD 45 X
Part #:3645070100
Catalog #:MCYRD 45 X
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (mm): | 45 mm | Roller Diameter (mm): | 85 mm |
| Overall Width (mm): | 32 mm | Minimum Boss Diameter (mm): | 55 mm |
| Endplate Diameter (in): | 2.17 in | Roller Width (mm): | 30 mm |
| Weight (kg): | 0.92 kg |
Technical Specifications
| Sealing: | Shielded | Dynamic Track Roller Load Rating (N): | 67,000 N |
| O.D. Configuration: | Cylindrical | Limiting Speed: | 1,400 |
| Series: | Heavy Duty Metric CAMROL® | Rolling Element: | Cylindrical Roller |
| Material: | Bearing Steel, Black Oxide Finish | Tolerance Class: | P0 |
| Dynamic Load Rating (lb): | 15,063 lb | Platform: | CAMROL® |
| Roller Shape: | Cylindrical | Static Load Rating: | 84,100 |
| Static Track Roller Load Rating: | 72,000 | Lubrication Hole Location: | Inner Ring |
| Roller Material: | Chrome Steel | Adjustment: | None |
| Enclosure: | 2 Shields | Dynamic Load Rating (N): | 94,000 N |
| Operating Temperature Range (F): | -20 to 250 °F °F | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166055660 | Weight: | 2.03 LB |
| Packaged Length: | 4.41 IN | Packaged Width: | 3.27 IN |
| Packaged Height: | 3.27 IN | Country of Origin: | China |

